BECO PROTECT CS CellStream depth filtration cartridges are the first depth filteration cartridges to be made from BECOPAD depth filter sheet material. The unique method of wrapping maximizes the filter area and additionally provides outstanding mechanical and thermal stability for all beverage filtration applications.
Article number | CS115 |
---|---|
Filter material | Special cellulose (PP) |
Retention rating | 0.2 µm |
Retention efficiency | Nominal |
Lengths | 30", 40" |
Adapter codes | 2, 7 |
Cages | Yes |
Structure | Wrapped |
Pressure hold test Test pressure in psig and diffusion rate per 10" |
- |
Backwashability | Up to 29 psid (2.0 bar) at 176 °F (80 °C) |
Chemical resistance | Limited |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 21.8 psid (1.5 bar) at 68 °F (20 °C) |
Steam cycles | > 100 at 230 °F (110 °C) in 30 minutes |