Eaton's BECO ENDURA depth filter sheet is a new type of washable, reusable protective sheet for pre-coat filtration in diatomite frame filters offering particularly notably high performance.
Due to its improved wet strength and optimized surface, a service life of up to 30 pre-coating cycles is possible regardless of the liquid to be filtered and the filter aids used.
Sterilization (inserting/steaming)
Unpacking (filtration end/filter opening)
Filtration
Industries:
Type | Article number | Thickness in (mm) |
Dry Material % |
Bursting strength wet psi (kPa) |
Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
BECO ENDURA™ | 29200 | 0.13 (3.4) | > 96% | > 101.53 (> 700) | 105.3 (4,290) |