All polypropylene materials used in manufacturing comply with the regulations of the Food and Drug Administration (FDA), title 21 of the Code of Federal Regulations Section 177, and EC Regulations 1935/2004 and 10/2011, as applicable for food and beverage contact.
ACCUGAF AGFE filter bag models are NOT compliant with the above mentioned EC Regulations and Directives.
LOFCLEAR 100 automotive
MAX-LOAD Coreless
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Materials | Melt-blown polypropylene or polyester |
|
Cover layers | Polypropylene or polyester mesh |
|
Seal rings | Welded polypropylene or polyester SENTINEL seal ring |
|
Retention ratings |
1.5, 3, 5, 10, 25 µm @ > 99% efficiency |
|
Sizes | 01: Ø 7 x 17” L (180 x 435 mm) 02: Ø 7 x 32” L (180 x 810 mm) |
|
Filter area | 01: 2.6 ft² (0.24 m²) 02: 5.2 ft² (0.48 m²) |
|
Max. operating temperatures |
Polypropylene: 194 °F (90 °C) Polyester: 302 °F (150 °C) |
|
Max. differential pressure |
36 psi (2.5 bar) |
|
Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
Max. flow rates |
01: 35 GPM (8 m³/h) 02: 66 GPM (15 m³/h) |