Filter bags

MAX-LOAD Coreless

MAX-LOAD coreless filter bags are manufactured from melt-blown media. Combined in a multi-graded configuration they provide an excellent dirt holding capacity. The rigid structure with a total media depth greater than 18 mm, provides a barrier to hard and metallic as well as deformable gel-type contaminants.

Material
Melt-blown
Efficiency
High
Capacity
Standard

核心功能

  • Rigid graded media structure with a total depth greater than 18 mm
  • Available in polypropylene and polyester with matching end caps and seal rings to cover most processing conditions
  • Fits in all Eaton standard size 01 and 02 restrainer baskets
  • Produced through silicon-free process and procedure
  • Patented SENTINEL seal ring provides 100% bypass-free filtration
  • Thermobonded endcaps provide a strong, bypass-free and a seamless construction
  • Outer seamless spunbond cover structure limits fiber migration to a bare minimum
  • Optionally available with extra polyamide 10 µm outer mesh cover for extra safety in highly intermittent operating conditions

Key MAX-LOAD coreless filter bag applications:

  • Water treatment
  • Bulk and fine chemicals
  • Metal cleaning

How It Works - MAXLOAD Filterbag - Eaton Filtration

MAX-LOAD pleated filter bags are manufactured from nominal rated polypropylene or polyester extended-life needle felt. The exceptional construction increases the filter bags dirt-holding capacity and lifetime by up to ten times more than standard needle felt filter bags.

productfamily.specification

SPECIFICATIONS

Materials Polypropylene or polyester melt-blown media
 
Seal rings SENTINEL ring with endcaps in polypropylene or polyester copolymer
 
Retention ratings
1, 5, 10, 20, 50, 100 and 150 µm
 
Sizes 01: Ø 180 x 345 mm L
02: Ø 180 x 730 mm L
 
Filter area 01: 0.15 m²
02: 0.30 m²
 
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close