inlet connection: | 1 ¼“ SAE-flange 3000 PSI |
outlet connection: | 1 ¼“ SAE-flange 3000 PSI |
circulation flow rate:* | 7.7 GPM (50 Hz) / 9.2 GPM (60 Hz) |
operating vacuum: | -8.7 PSI (-60 kPa) |
heater power: | Supply voltage A: 3000 Watt/400V Supply voltage B: 3000 Watt/460V |
filter type: | NF 631 |
seal material: | Viton (FPM) |
viscosity: | 56…3200 SUS |
dewatering rate:** | 5.8 gal./day |
protection class: | IP54 |
ambient temperature: | +32°F to +100°F |
fluid temperature: | +50°F to +176°F |
external protection: | 16 A |