Stacked disc housings

BECO INTEGRA DISC MA

Eaton's BECO INTEGRA DISC MA stacked disc cartridge housing is designed for a wide range of filtration tasks for applications in the chemical industry and related sectors. 

Design
Industrial
Filter Area
20.45 - 159.31 ft² (1.9 - 14.8 m²)
Material
Stainless steel, AISI, 316L

核心功能

  • High corrosion resistance through the use of stainless steel AISI 316 L
  • Simple handling through ergonomic design
  • Quick and simple replacement
  • Low capital costs with relatively large filter areas and easy integration into the process
  • Variable application options by implementing various BECODISC stacked disc cartridge models
  • Adaptation of the filter area to specific requirements through variable column heights
  • Small footprint through compact design and easy integration into the filtration process

Industries include:

  • Beer
  • Wine
  • Fruit juice
  • Fruit wine
  • Fine chemicals
  • Pharmaceuticals

productfamily.specification

Specifications

Type Filter area
ft2 (m2)
Number
and size of
stacked disc
cartridges
Dimensions
A x C x Q x L
in (mm)
Vessel capacity
gal (l)
12"/1F 20.45 (1,9) 1 x 12"
13.6 x 38.2 x 11.5 x 20.9
(345 x 970 x 293 x 530)
8.5 (32)
12"/2F 40.90 (3,8) 2 x 12"
13.6 x 48.8 x 11.5 x 20.9
(345 x 1240 x 293 x 530)
14 (53)
12"/3F 61.35 (5,7) 3 x 12"
13.6 x 59.8 x 11.5 x 20.9
(345 x 1520 x 293 x 530)
19.5 (74)
12"/4F 81.81 (7,6) 4 x 12"
13.6 x 71.7 x 11.5 x 20.9
(345 x 1820 x 293 x 530)
25.4 (96)
16"/1F 39.83 (3,7) 1 x 16"
13.6 x 38.6 x 13.1 x 24.8
(345 x 980 x 333 x 631)
16.6 (63)
16"/2F 79.65 (7,4) 2 x 16"
13.6 x 49.2 x 13.1 x 24.8
(345 x 1250 x 333 x 631)
27.7 (105)
16"/3F 119.48 (11,1) 3 x 16"
13.6 x 61 x 13.1 x 24.8
(345 x 1550 x 333 x 631)
38.8 (147)
16"/4F 159.31 (14,8) 4 x 16"
13.6 x 72.8 x 13.1 x 24.8
(345 x 1850 x 333 x 631)
50.5 (191)
Type Article no. Weight
12"/1F MA121050 130 (59)
12"/2F MA221050 145.5 (66)
12"/3F MA321050 163.1 (74)
12"/4F MA421050 180.8 (82)
16"/1F MA141050 220.5 (100)
16"/2F MA241050 242.5 (110)
16"/3F MA341050 266.8 (121)
16"/4F MA441050 288.8 (131)
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close