Eaton´s BECO INTEGRA CART KB cartridge housings are manufactured of stainless steel AISI 316L and can be applied within the filtration of liquids in the food and beverage industry (Fluid groups 1 +2). This range is available as a 1-, 3-, 5-, 8-, 12-, 18-, 24- and 30-fold cartridge version. The cartridge housings are suitable for sterile filtration or prefiltration purposes.
BECO INTEGRA CART KB cartridge housings are designed with quick closure or clamp screws, depending on the size of the housing. Different overall height from 10" to 40" enable optimum adaptation to the product volume to be filtered.
Application:
All Eaton BECO INTEGRA CART cartridge housings (1 to 30-fold) are designed for the filtration of media of fluid groups 1 and 2 according to Pressure Equipment Directive DGRL 2014/68/EU. A variety of different housing heights between 10" and 20" or 30" and 40" allow a perfect adaptation of the housing size to product volume to be filtered. This reduces product loss to a minimum. An optimized filtrate chamber design and special filter surface finish provide very easy cleaning and sterilization. The BECO INTEGRA CART cartridge housings are suitable for the application with Eaton’s BECO pre-filter cartridges and membrane filter cartridges. Other variations and further components for expansion to complete systems are available on request and would be customized according to specification
Article no. | Qty | Cartridge length | Dimensions inch (mm) | Connections DIN11851 | Volume | Weight | |||
inch | A | B | C | D | In-/ Outlet | gal (l) | lb (kg) | ||
KB117X25 | 1 | 10 | 31.50 (800) | 15.0 (381) | 8.7 (221) | 4.0 (102) | DN 25 | 0.79 (3.0) | 15.4 (7.0) |
KB117X25 | 1 | 20 | 41.34 (1,050) | 15.0 (381) | 8.7 (221) | 4.0 (102) | DN 25 | 1.27 (4.8) | 18.1 (8.2) |
KB117X25 | 1 | 30 | 51.18 (1,300) | 15.0 (381) | 8.7 (221) | 4.0 (102) | DN 25 | 1.77 (6.7) | 20.7 (9.4) |
KB117X25 | 1 | 40 | 61.02 (1,550) | 15.0 (381) | 8.7 (221) | 4.0 (102) | DN 25 | 2.27 (8.6) | 23.4 (10.6) |
KB337X40 | 3 | 30 | 51.58 (1,310) | 13.4 (340) | 13.8 (351) | 6.6 (168) | DN 40 | 4.70 (17.8) | 47.2 (21.4) |
KB337X40 | 3 | 40 | 61.42 (1,560) | 13.4 (340) | 13.8 (351) | 6.6 (168) | DN 40 | 6.10 (23.1) | 51.6 (23.4) |
KB537X50 | 5 | 30 | 52.17 (1,325) | 12.2 (310) | 16.7 (423) | 8.6 (219) | DN 50 | 7.69 (29.1) | 48.5 (22.0) |
KB537X50 | 5 | 40 | 62.01 (1,575) | 12.2 (310) | 16.7 (423) | 8.6 (219) | DN 50 | 10.09 (38.2) | 52.9 (24.0) |
KB537X50 | 8 | 30 | 51.58 (1,310) | 12.2 (310) | 17.7 (449) | 10.8 (273) | DN 50 | 13.3 (49.7) | 72.8 (33) |
KB537X50 | 8 | 40 | 61.42 (1,560) | 12.2 (310) | 17.7 (449) | 10.8 (273) | DN 50 | 16.88 (63.9) | 79.4 (36) |
KB123765 | 12 | 30 | 56.30 (1,430) | 12.8 (326) | 21.5 (547) | 13.8 (350) | DN 65 | 23.51 (89) | 145.5 (66) |
KB123765 | 12 | 40 | 66.14 (1,680) | 12.8 (326) | 21.5 (547) | 13.8 (350) | DN 65 | 29.85 (113) | 154.3 (70) |
KB123765 | 18 | 30 | 57.09 (1,450) | 12.8 (326) | 23.8 (604) | 15.8 (400) | DN 65 | 30.38 (115) | 149.9 (68) |
KB123765 | 18 | 40 | 66.93 (1,700) | 12.8 (326) | 23.8 (604) | 15.8 (400) | DN 65 | 38.57 (146) | 163.1 (74) |
KB243780 | 24 | 30 | 58.07 (1,475) | 12.2 (310) | 24.3 (616) | 17.7 (450) | DN 80 | 39.89 (151) | 209.4 (95) |
KB243780 | 24 | 40 | 67.91 (1,725) | 12.2 (310) | 24.3 (616) | 17.7 (450) | DN 80 | 50.19 (190) | 220.5 (100) |
KB243780 | 30 | 30 | 59.06 (1,500) | 12.2 (310) | 28.0 (712) | 21.7 (550) | DN 80 | 62.08 (235) | 240.3 (109) |
KB243780 | 30 | 40 | 68.90 (1,750) | 12.2 (310) | 28.0 (712) | 21.7 (550) | DN 80 | 77.40 (293) | 257.9 (117) |
Fluid group 1 | Fluid group 2 | ||||||||||
Article no. | Qty | Cartridge length | Perm. Pressure psi (bar) at 302 °F (150 °C) | Perm. Pressure psi (bar) at 104 °F (40 °C) | Perm. Pressure psi (bar) at 302 °F (150 °C) | Perm. Pressure psi (bar) at 104 °F (40 °C) | |||||
inch | Liquid | Gas, steam | Liquid | Gas, steam | Liquid | Gas, steam | Liquid | Gas, steam | |||
KB117X25 | 1 | 10 | 108.8 (7.5) | 108.8 (7.5) | 145.0 (10) | 145.0 (10) | 108.8 (7.5) | 108.8 (7.5) | 145.0 (10) | 145.0 (10) | |
KB117X25 | 1 | 20 | 108.8 (7.5) | 108.8 (7.5) | 145.0 (10) | 145.0 (10) | 108.8 (7.5) | 108.8 (7.5) | 145.0 (10) | 145.0 (10) | |
KB117X25 | 1 | 30 | 108.8 (7.5) | 108.8 (7.5) | 145.0 (10) | 145.0 (10) | 108.8 (7.5) | 108.8 (7.5) | 145.0 (10) | 145.0 (10) | |
KB117X25 | 1 | 40 | 108.8 (7.5) | 84.1 (5.8) | 145.0 (10) | 84.1 (5.8) | 108.8 (7.5) | 108.8 (7.5) | 145.0 (10) | 145.0 (10) | |
KB337X40 | 3 | 30 | 108.8 (7.5) | 40.6 (2,8) | 145.0 (10) | 40.6 (2,8) | 108.8 (7.5) | 108.8 (7.5) | 145.0 (10) | 145.0 (10) | |
KB337X40 | 3 | 40 | 108.8 (7.5) | 30.5 (2.1) | 108.8 (7.5) | 108.8 (7.5) | 145 (10) | 108.8 (7.5) | 145.0 (10) | 124.7 (8.6) | |
KB537X50 | 5 | 30 | 108.8 (7.5) | 24.7 (1.7) | 145.0 (10) | 24.7 (1.7) | 108.8 (7.5) | 98.6 (6.8) | 145.0 (10) | 98.6 (6.8) | |
KB537X50 | 5 | 40 | 108.8 (7.5) | 18.9 (1.3) | 108.8 (7.5) | 18.9 (1.3) | 108.8 (7.5) | 75.4 (5.2) | 145.0 (10) | 75.4 (5.2) | |
KB537X50 | 8 | 30 | 108.8 (7.5) | 14.5 (1.0) | 145.0 (10) | 14.5 (1.0) | 108.8 (7.5) | 58.0 (4.0) | 145.0 (10) | 58.0 (4.0) | |
KB537X50 | 8 | 40 | 108.8 (7.5) | 10.2 (0.7) | 145.0 (10) | 10.2 (0.7) | 108.8 (7.5) | 45.0 (3.1) | 145.0 (10) | 45.0 (3.1) | |
KB123765 | 12 | 30 | 101.5 (7.0) | 7.3 (0.5) | 130.5 (9.0) | 7.3 (0.5) | 101.5 (7.0) | 31.9 (2.2) | 130.5 (9.0) | 31.9 (2.2) | |
KB123765 | 12 | 40 | 101.5 (7.0) | 7.3 (0.5) | 130.5 (9.0) | 7.3 (0.5) | 101.5 (7.0) | 24.7 (1.7) | 130.5 (9.0) | 24.7 (1.7) | |
KB123765 | 18 | 30 | 89.9 (6.2) | 7.3 (0.5) | 116.0 (8.0) | 7.3 (0.5) | 89.9 (6.2) | 24.7 (1.7) | 116.0 (8.0) | 24.7 (1.7) | |
KB123765 | 18 | 40 | 89.9 (6.2) | 7.3 (0.5) | 116.0 (8.0) | 7.3 (0.5) | 89.9 (6.2) | 18.9 (1.3) | 116.0 (8.0) | 18.9 (1.3) | |
KB243780 | 24 | 30 | 89.9 (6.2) | 18.9 (1.3) | 116.0 (8.0) | 18.9 (1.3) | 89.9 (6.2) | 89.9 (6.2) | 116.0 (8.0) | 94.3 (6.5) | |
KB243780 | 24 | 40 | 89.9 (6.2) | 14.5 (1.0) | 116.0 (8.0) | 14.5 (1.0) | 89.9 (6.2) | 75.4 (5.2) | 116.0 (8.0) | 75.4 (5.2) | |
KB243780 | 30 | 30 | 89.9 (6.2) | 11.6 (0.8) | 116.0 (8.0) | 11.6 (0.8) | 89.9 (6.2) | 60.9 (4.2) | 116.0 (8.0) | 60.9 (4.2) | |
KB243780 | 30 | 40 | 89.9 (6.2) | 8.7 (0.6) | 116.0 (8.0) | 8.7 (0.6) 8 | 89.9 (6.2) | 49.3 (3.4) | 116.0 (8.0) | 49.3 (3.4) |