Eaton´s BECO INTEGRA CART KA cartridge housings are manufactured of stainless steel AISI 316L and can be applied within the filtration of liquids in the food and beverage industry. This series is available as a 1-, 3-, 5-, 8-, 12-, 18-, 24- and 30-fold cartridges version for sterile filtration or prefiltration purposes. These housings are ATEX certified.
Article no. | Qty | Cartidge length in | Dimensions in (mm) | |||
A | B | C | D | |||
KA137X25 | 1 | 30 | 51.34 (1,304) | 15 (381) | 8.7 (220) | 4.0 (102) |
KA147X25 | 1 | 40 | 61.18 (1,554) | 15 (381) | 8.7 (220) | 4.0 (102) |
KA337X40 | 3 | 30 | 52.28 (1,328) | 13.6 (345) | 13.8 (351) | 6.6 (168) |
KA347X40 | 3 | 40 | 62.13 (1,578) | 13.6 (345) | 13.8 (351) | 6.6 (168) |
KA537X50 | 5 | 30 | 52.95 (1,345) | 12.4 (315) | 16.7 (423) | 8.6 (219) |
KA547X50 | 5 | 40 | 62.80 (1,595) | 12.4 (315) | 16.7 (423) | 8.6 (219) |
KA837X50 | 8 | 30 | 53.74 (1,365) | 12.4 (315) | 17.7 (449) | 10.8 (273) |
KA847X50 | 8 | 40 | 63.58 (1,615) | 12.4 (315) | 17.7 (449) | 10.8 (273) |
KA123765 | 12 | 30 | 57.68 (1,465) | 12.8 (326) | 21.5 (547) | 13.8 (350) |
KA124765 | 12 | 40 | 67.52 (1,715) | 12.8 (326) | 21.5 (547) | 13.8 (350) |
KA183765 | 18 | 30 | 58.11 (1,476) | 12.8 (325) | 22.2 (564) | 15.8 (400) |
KA184765 | 18 | 40 | 67.95 (1,726) | 12.8 (325) | 23.8 (604) | 15.8 (400) |
KA243780 | 24 | 30 | 59.25 (1,505) | 13.0 (331) | 25.0 (634) | 17.7 (450) |
KA244780 | 24 | 40 | 69.02 (1,753) | 13.0 (331) | 25.0 (634) | 17.7 (450) |
KA303780 | 30 | 30 | 59.45 (1,510) | 13.0 (331) | 29.1 (740) | 21.7 (550) |
KA304780 | 30 | 40 | 69.29 (1,760) | 13.0 (331) | 29.1 (740) | 21.7 (550) |
Article no. | Connections DIN11851 In-/Outlet | Volume gal (l) | Weight lb (kg) | Perm. pressure psi (bar) up to 302 °F (150 °C) | Perm. pressure psi (bar) at -4 to 104 °F (-20 to 40) |
KA137X25 | DN 25 | 1.77 (6.7) | 20.7 | 58 (4.0) | 145 (10) |
KA147X25 | DN 25 | 2.27 (8.6) | 23.4 (10.6) | 58 (4.0) | 145 (10) |
KA337X40 | DN 40 | 4.70 (17.8) | 47.2 (21.4) | 58 (4.0) | 145 (10) |
KA347X40 | DN 40 | 6.10 (23.1) | 51.6 (23.4) | 58 (4.0) | 145 (10) |
KA537X50 | DN 50 | 7.69 (29.1) | 48.5 (22) | 58 (4.0) | 145 (10) |
KA547X50 | DN 50 | 10.09 (38.2) | 52.9 (24) | 58 (4.0) | 145 (10) |
KA837X50 | DN 50 | 13.13 (49.7) | 72.8 (33) | 58 (4.0) | 145 (10) |
KA847X50 | DN 50 | 16.88 (63.9) | 79.4 (36) | 58 (4.0) | 145 (10) |
KA123765 | DN 65 | 23.25 (88) | 145.5 (66) | 58 (4.0) | 145 (10) |
KA124765 | DN 65 | 29.59 (112) | 154.3 (70) | 58 (4.0) | 145 (10) |
KA183765 | DN 65 | 30.38 (115) | 149.9 (68) | 58 (4.0) | 145 (10) |
KA184765 | DN 65 | 38.57 (146) | 163.1 (74) | 58 (4.0) | 145 (10) |
KA243780 | DN 80 | 39.89 (151) | 231.5 (105) | 58 (4.0) | 145 (10) |
KA244780 | DN 80 | 50.19 (190) | 251.3 (114) | 58 (4.0) | 145 (10) |
KA303780 | DN 80 | 62.08 (235) | 240.3 (109) | 58 (4.0) | 145 (10) |
KA304780 | DN 80 | 77.40 (293) | 257.9 (117) | 58 (4.0) | 145 (10) |