Certifications and compliances

  • NEMA 3, 4X, 12 (raintight only, when latches are used)
  • UL standard: UL50

Design features

  • Adjustable mounting feet permit side or top mounting (size 1018 and larger)
  • Removable enclosure covers with Hypalon gaskets – hinged type optional – to provide full interior access for ease of wiring
  • Hinged access door standard on NCE control enclosure covers
  • Flat neoprene access door gaskets

Standard materials

  • Enclosure – Krydon fiberglass-reinforced polyester
  • Gasket – neoprene
  • Mounting plates – steel with electrogalvanized finish