Emergency and exit

UX LED Hazardous Area Exit Signs

Eaton’s Crouse-Hinds UX LED exit signs are designed specifically for marking escape routes and exits in harsh and hazardous environments.

The UX is NEMA4X and IP66 rated, approved for temperatures from -30°C to 50°C and Class I, Division 2 certified. The housing is die cast aluminum with a vandal proof shield. The LED source is field configurable for red or green output. The self powered version comes standard with a nickel cadmium battery and self-diagnostics.

Certifications and compliances

NEC:

  • Class I, Division 2, Groups A, B, C, D
  • NEMA 4X, outdoor wet locations suitability
  • NEC/OSHA

UL standards:

  • UL50; UL844; UL924; UL1598A

IEC:

  • IP66

NFPA:

  • Life Safety Code NFPA101 - Section 5-9 (Emergency Lighting)

National Sanitation Foundation:

  • NSF Splash Zone (for food processing)

Design Features

  • Wide operating temperature range (UX6: -40°C to 50°C; UX7:-30°C to 50°C)
  • Die cast aluminum housing available in silver, black or white color
  • Field configurable for red or green letters and chevrons
  • Pendant or universal surface mounting
  • Self-diagnostics standard with self-powered versions
  • Heavy duty injection molded polycarbonate lens protects against impact and corrosion
  • Brown-out protection protects battery and reduces labor
  • Heavy duty aluminum die cast housing protects against impact and chemical resistance

Standard Materials

  • Housing: Die-cast aluminum - silver, black or white
  • Lens: Heavy duty injection molded polycarbonate
productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close