规格
资源
支持
技术数据表
GDB 熔断器数据表
快断
低断路能力
符合 IEC 标准的 5mm x 20mm 套圈熔断器
5 mm 套圈熔断器产品援助
伊顿的 Bussmann® 系列 5 mm 熔断器包括完整系列的快断和延时选项,采用低断路能力玻璃和高断路能力陶瓷结构。
查看 PDF
RelatedProducts
Go to Previous Item
Go to Next Item
参数搜索
IC 匹配
交叉参照
超级电容器计算器
阻隔带选择器
接线端子交叉参照
productfamily.specification
规格
productfamily.downloadlink
产品规格指南
Fuse technology: terminology, specifications and device selection
Download
Eaton fuse technology tech note
(PDF 1 MB , 01/12/2017)
产品通知
(PCN15011m) Shipping box and external and internal label update
Download
Shipping box and external and internal label update
(PDF 1 MB , 01/12/2017)
(PCN21015) GDB and S500 appearance change, I2t, DCR update
Download
GDB and S500 appearance change and I2t, DCR update for 32 mA to 125 mA fuses
(PDF 818 KB , 01/10/2021)
Logo and branding changes
Download
Logo and branding changes
(PDF 165 KB , 01/12/2017)
宣传册
5 mm ferrule fuse product aid
Download
5 mm Ferrule fuses offered in a variety of sizes, constructions, and design standards - up to 400 Vdc/600 Vac
(PDF 887 KB , 02/05/2019)
Eaton's electronics solutions short form brochure
Download
(PDF 1 MB , 01/05/2017)
常见问题解答
Eaton's Electronics frequently asked questions
Download
(PDF 300 KB , 01/01/2019)
技术数据表
GDB Fuse data sheet
Download
(PDF 635 KB , 01/12/2017)
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
GDB 5x20mm 熔断器
您确定吗?
您确定吗?
×
×