Long body openings simplifies pulling of large conductors
Taper tapped hubs with integral bushings
Covers permit easy conductor bends and pulls, relieving strain on insulation
Available with SnapPack option – completely assembled with cover, gasket and captive stainless steel screws
BUBXL bodies feature rollers and larger internal volume for additional space for bending and pulling large conductors (complies with the 6X wire bending rule)
LBD bodies have cover openings on an angle, permitting conductors to be pulled straight through hubs from either direction
Standard materials
Bodies and covers: BC, BLB, BUB, BT, BUBXL, LBD – Feraloy iron alloy (standard) or die cast copper-free aluminum (optional)
Bodies and covers: LBNEC – die cast copper-free aluminum