KnowledgeSearch
电缆接头和电缆手柄

Cable Gland Accessories

Eaton's Crouse-Hinds series cable gland accessories include barrier compounds, Cold Shrink corrosion protection kits, locknuts and plugs.

Chico LiquidSeal, an innovative liquid sealing compound with fast gel and cure times, simplifies installation and reduces waiting times.  Cold Shrink corrosion protection kits are specially designed for Eaton’s Crouse-Hinds series TMC, TMCX and TECK glands to provide protection against corrosive elements like salt spray and moisture.

productfamily.specification
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 1.38" connector O.D., 1/2" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 5.88" connector O.D., 4" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 1.63" connector O.D., 3/4" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 2.00" connector O.D., 1" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 2.44" connector O.D., 1-1/4" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 2.75" connector O.D., 1-1/2" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 3.50" connector O.D., 2" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 4.00" connector O.D., 2-1/2" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 4.88" connector O.D., 3" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 5.38" connector O.D., 3-1/2" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
Compare Products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close