Knowledge Search

FLC217EMT2RV-1

Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior, 50/60 Hz, 2 ft, Acrylic lens, T8, Copper-free alum, Ceil mt, 2-lamp, Emer battery, 1 lamp, 277V max., test switch, red filter tube separate ballast (1 lamp), 120-277 Vac, 17W

FLC217EMT2RV-1 - TVS Diodes | ESD suppressors

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior
Catalog Number
FLC217EMT2RV-1
UPC
662276395176
Product Length/Depth
24.75 in
Product Height
2.63 in
Product Width
7.25 in
Product Weight
6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp length
2 ft
Light type
T8
Number of lamps
2-lamp
Wattage
17W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting Method
Ceiling
Material
Copper-free aluminum
Lens material
Acrylic
Special features
Emergency battery back-up ballast, one lamp, 277V max., test switch, red filter tube with separate ballast (one lamp)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.