Overvoltage protection

Go to AMLV Multilayer Varistors | Automotive Rated
AMLV Multilayer Varistors | Automotive Rated

AMLV Multilayer Varistors | Automotive Rated

Go to MLV Overvoltage protection
MLV Overvoltage protection

MLV Overvoltage protection

Go to MOVGT | MOV and GDT
MOVGT | MOV and GDT

MOVGT | MOV and GDT

Integrated Metal oxide varistor (MOV) and Gas discharge tube (GDT)

Go to MOVS Metal oxide varistors
MOVS Metal oxide varistors

MOVS Metal oxide varistors

Go to MOVTP Metal oxide varistor | Thermally protected
MOVTP Metal oxide varistor | Thermally protected

MOVTP Metal oxide varistor | Thermally protected

Go to PolySurg | ESD Protection
PolySurg | ESD Protection

PolySurg | ESD Protection

Ultra low capacitance single and array ESD suppressor

Go to TVS Diodes | Automotive Rated
TVS Diodes | Automotive Rated

TVS Diodes | Automotive Rated

Go to TVS Diodes | ESD suppressors
TVS Diodes | ESD suppressors

TVS Diodes | ESD suppressors

Go to TVS Diodes | High Power
TVS Diodes | High Power

TVS Diodes | High Power

Compare Products ()
Highlight differences
Show only differences
Hide blank features

Eaton's circuit protection portfolio

Eaton features Bussmann™ Series circuit protection products including one-time fuses, accompanying fuse accessories, overvoltage and ESD suppressors, and PTC resettable devices.

Automotive electronic solutions

Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.