NOVAc series vacuum-interrupt circuit breaker is an oil-free, SF6-free, maintenance-free overhead switchgear. With the cutting-edge technology of bi-stable permanent magnetic actuator, longitudinal magnetic field arc extinguishing, and epoxy resin solid in insulation, it is the permanent magnetic actuated switchgear which first uses manual close function.