Overhead Switch

Eaton SOV Series Vacuum-interrupt Circuit Breaker

SOV series vacuum-interrupt circuit breaker is a common-box based overhead switchgear. It is widely used in the application of city or rural power network. Via the coordination of demarcation switch controller, it can  avoid a lot of line fault, and reduce the time and area of power outage, and then enhance the reliability of power system. 

Core features

  • Spring mechanism
  • Vacuum Interrupt
  • SF6 Insulation
  • Manual / Electrical closing and opening
  • Inner zero-sequence CT 
  • Inner voltage sense (optional)
  • Integrated disconnect (optional)
  • FXD Steady Intelligent Control
  • Complies with GB1984 standard
  • 12kV rated voltage, 630A rated current, and 20kA breaking current
Specifications

SOV Series Vacuum-Interrupt Circuit Breaker

RATED VOLTAGE
RATED CURRENT
BREAKING CURRENT
BREAKING CLASS
MACHANICAL LIFE
PARAMETERS
RATED VOLTAGE

12kV

RATED CURRENT

630A

BREAKING CURRENT

20kA

BREAKING CLASS

E2

MACHANICAL LIFE

10,000

Download Links
Download document () of 20
X
Download Close