NOVAs series vacuum-interrupt circuit breaker is a stable and reliable overhead switchgear using spring mechanism. With two voltage levels, 12 kV and 24 kV, it is widely applied in the overhead distribution systems both in China and abroad.
12kV
24kV
630A
630A
20kA
20kA
E2
E2
10,000
10,000