Eaton has developed its vacuum circuit breaker—the VCP-WG Generator Vacuum Circuit Breaker—for generator circuits that have special requirements. This circuit breaker meets rigorous IEEE standards and is widely used in in coal-fired, hydropower, wind and integrated power plants and all industries using circulating steam or gas turbines.
15kV
17.5kV
15kV
15kV
1200~5000A
1200~5000A
1200~6300A
4000~7000A
40kA
50kA
63kA
75kA
Catalogs