Power Xpert DX Low Voltage Power Distribution And Motor Control Center is Eaton’s most advanced low-voltage switchgear solution package. It incorporates Arc Free / Arc Proof design to be a leader in the industry in terms of reliability and safety. Key industrial, petrochemical applications, infrastructure facilities, data centers and commercial systems use this switchgear for reliable motor control and power distribution. The Power Xpert® DX is Eaton's best solution for low voltage power supply and control when combined with Eaton's other equipment and services.
Safe operation
Design for flexibility
Optimized investment
Up to 6300A
Up to 2000A
Up to 100kA/s
100kA 0.3s
Up to AG5