Durability
Vibration- and impact-resistant
Reliability
60,000 hours at 55°C ambient
Efficiency
Up to 139 lumens per watt

Certifications and compliances

NEC/CEC

  • Class I, Division 1, Groups C, D
  • Class II, Division 1, Groups E, F, G
  • Class III
  • NEMA 4X, IP66
  • Marine and wet locations
  • Paint spray rated

UL standards

  • UL50E – Enclosures for Electrical Equipment, Environmental Considerations
  • UL844 – Electrical Fixture Hangers for Hazardous Locations
  • UL924 – Emergency Lighting and Power Equipment
  • UL1598 – Luminaire
  • UL1598A – Luminaire for Installation on Marine Vessels
  • UL8750 – Standard for Light Emitting Diode (LED) Equipment for use in Lighting Products

CSA standard

  • C22.2 Nos. 137, 250

Design features

  • Single model certified for use in Class I, Division 1 and Class II, Division 1 harsh and hazardous applications
  • 60,000 hour lifetime at 55°C ambient; 100,000+ hour lifetime at 40°C and below
  • High efficacy: up to up to 139 LPW (ZPLA4 UNV34)
  • 5000K CCT, 72 CRI
  • -25°C to +55°C ambient operating temperature (standard fixture only)
  • Low profile fixture (less than 5" height) – perfect for mounting in confined spaces or low height areas
  • Flush and swivel mount options
  • Wide optics (120° beam spread) maximizes illumination on wall panels
  • Four points of secondary retention and loop feed wiring
  • Ingress protection from hose down water or diesel fuel in harsh operational conditions – passed 2,000 PSI high pressure test 
  • 5G 3-axis vibration
  • 4kV line to line, 6kV line to earth surge protection
  • 5 year warranty – standard unit; 1 year warranty – emergency battery unit

Standard materials

  • Housing – copper-free aluminum; Corro-free epoxy powder coat (optional)
  • Lens – glass; diffused glass (optional)

Videos

    Drawings and design support

    Specifications
    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    Download document () of 20
    X
    Download Close