Designed for the latest LED technology the Vienza range brings a touch of style to interior and exterior applications requiring a tough, waterproof, energy efficient light source. Available in a variety of finished appearances, the Vienza blends effortlessly into a multitude of environments with the help of its smooth seamless profile.
All versions have vandal resistant polycarbonate body and diffuser in both square and round, and a choice of opal or clear prismatic diffusers with internal prisms, providing a smooth, wipe clean exterior. Mounting skirt and eyelid attachments for the round version, together with photocell kits complete the range, making Vienza a truly versatile lighting solution.
With BESA drill points and alternative drill points for screw fixing, the Vienza offers a range of solutions for installation.
The mounting skirt attachment allows for flush fixing over the 20mm conduit and BESA box. Suitable for wall and ceiling mounting, with geartray hinges to speed up installation.
Variant | Cat No | Lumen Output | Wattage (W) | Llm/ cW | Weight (kg) | Em Cat No | Weight (kg) |
1600 | VRW0164KZ | 1608 | 20.7 | 77.6 | 1.37 | ELVRW0164KZ | 1.87 |
2000 | VRW0204KZ | 2048 | 26.4 | 77.5 | 1.38 | ELVRW0204KZ | 1.88 |
For Black bodied variants replace the character W with B, e.g. VRW0164KZ becomes VRB0164KZ | |||||||
For DALI dimming option replace character Z with DD, e.g. VRW0164KZ becomes VRW0164KDD | |||||||
For Microwave sensor (LED only) add M to the end of the part number, e.g. VRW0164KZM | |||||||
Attachments | Cat No | Weight (kg) | |||||
Round white eyelid | VRWE | 0.11 | |||||
Round black eyelid | VRBE | 0.11 | |||||
Round white mounting skirt | VRWS | 0.52 | |||||
Round black mounting skirt | VRBS | 0.52 |
Light source and Control Gear Options - LED | • LED – high output, high efficiency LED chip set optimised for maximum efficiency • Energy efficient fixed output as standard • DALI dimming option |
Materials | • Base - polycarbonate, white or black • Diffuser - opal with internal prisms • Geartray - steel, powder coated white • Eyelid - polycarbonate, white or black • Round mounting skirt - polycarbonate, white or black |
Installation Notes | • Suitable for ceiling or wall mounting • BESA drill points on rear, and alternative drill points for screw fixing • Round mounting skirt attachment allows flush fixing over 20mm conduit and BESA box • Cable entry points from 3 directions, with cover caps to maintain body profile • Geartray hinges for ease and speed of installation • 3 way, 2 x 1.5mm2 terminal block • Diffuser retained by captive screws, with cover caps to maintain body profile • Fully retained eyelid attachment • Supplied complete with lamp |
Options | • Fully integral emergency conversion, 3 hour duration • Suitable for use on defined escape routes • Round eyelid and mounting skirt attachment • Fused option available • Microwave sensor (LED only) |
Specification | To specify state: Square/Round IP65 vandal resistant compact LED/fluorescent luminaire, black/white polycarbonate base, tough wipe clean opal/prismatic polycarbonate diffuser with internal prisms, eyelid and mounting skirt attachment, and hinged geartray as Eaton’s Vienza range, part no. ___________ |