Certifications and compliances

NEC/CEC

  • Conforms to IP66
  • Marine Outside Type Saltwater
  • ABS

UL standards

  • UL 1598A – Luminaires for Marine Vessels

Design features

  • Available in 18W, 26W, and 32W compact fluorescent or 100W, 150W and 300W incandescent
  • High temperature silicone gasket provides a watertight seal
  • Choice of ceiling, wall or flush wall mount
  • Protective guard provided
  • A wide variety of globe materials and colors available

Standard materials

  • Housing and guard – cast copper-free aluminum or cast marine brass
  • External hardware – stainless steel
  • Globe – glass; tempered glass; polycarbonate
  • Gasket – one-piece silicone

Drawings and design support

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
Download document () of 20
X
Download Close