The Crouse-Hinds series Champ CPMVF fluorescent wallpack fixture is ideal for low profile mounting in hazardous and industrial environments. Additionally, it is suitable for any area with adverse conditions such as dust, dirt, moisture, vibration, high pressure hose downs, and high thermal ambients. Its precisely designed glass refractor minimizes fixture depth while providing uniform, glare-free illumination. Common applications include wall mounting or vertical surface mounting where minimal fixture depth is required.
The CPMVF wallpack is approved for use in Class I, Division 2 and Zone 2 locations, as well as Class II locations. The fixture is also available with a battery pack ballast for emergency lighting applications (CPMVFB models).
NEC/CEC
IEC
UL standards
CSA standards