Filter Material
Cellulose with mineral components
Application
Coarse, clarifying and fine filtration
Compliance
FDA, EC 1935/2004, BfR XXXVI/1

Core features

Fine filtration of very fine haze substances
BECO SELECT A 20
This depth filter sheet type reliably retains very fine particles and higher fatty acids which makes them particularly suitable for haze-free storage and filling. These filters are typically used for achieving a high clarifying level.

Clarification filtration
BECO SELECT A 40
This depth filter sheet type has a high dirt holding capacity and is particularly suitable for the filtration of spirits with a high fusel oil content and is used for clarification filtration and for the separation of medium-strong haze.

Industries:

  • Spirits
  • Parfums
  • Flavors and flagrances
  • Ethanol based plant extracts
  • Fine chemicals
Specifications
Highlight differences
Show only differences
Hide blank features

Specifications

Type Article number Nominal retention rate µm Thickness
in (mm)
Ash content
%
Bursting strength wet
psi (kPa)
Water throughput
△ p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)
BECO SELECT A 20 27620 0.8

0.17  (4.4)

43.0

> 5.8       (40)

3.9 (160) 
BECO SELECT A 40 27640 2.5

0.17  (4.4)

43.0

> 5.8       (40)

7.4 (300)
Download Links
Download document () of 20
X
Download Close