Eaton´s BECO INTEGRA DISC MK stacked disc cartridge housings with hinged lid are enclosed depth filtration systems designed for a wide range of filtration tasks for applications in the chemical industry and related sectors.
Industries include:
Article No | Type | Filter area ft2 (m2) |
Dimensions A x B x C x D in (mm) |
Vessel capacity gal (l) |
Weight lbs (kg) |
MK120650 |
12"/1FD/6I |
20.5 (1.90) |
10.24 x 37.95 x 33.62 x 4.72 |
7.66 (29) |
143.3 (65) |
MK220650 |
12"/2FD/6I |
40.9 (3.80) |
10.24 x 48.82 x 44.49 x 4.72 |
14.79 (56) |
165.35 (75) |
MK160650 |
16"/1FD/6I |
39.8 (3.70) |
11.81 x 50.55 x 36.81 x 6.89 |
15.59 (59) |
220.46 (100) |
MK260650 |
16"/2FD/6I |
79.7 (7.40) |
11.81 x 61.42 x 47.68 x 6.89 |
30.12 (114) |
297.62 (135) |