Eaton Bussmann® series PTSLR resettable fuses are polymeric positive temperature coefficient (PTC) resettable overcurrent and overtemperature protection devices. These surface mount resettable PTCs offer ultra-low resistance and fast time-to-trip features. PTSLR fuses are available in 0603, 0805, 1206, 1210, and 1812 industry sizes, with Hold current ratings between 0.5 A to 7.5 A and can interrupt fault currents up to 50 A at maximum rated voltage The PTSLR family is RoHS compliant, halogen free and lead free product.
The PTSLR surface-mount fuses provide overcurrent and overtemperature protection for applications like rechargeable battery packs, USB ports, and small DC motors.
PTSLR0603- 0603 (1608 metric) Low resistance SMD PTC fuse
PTSLR0805- 0805 (2012 metric) Low resistance SMD PTC fuse
PTSLR1206- 1206 (3216 metric) Low resistance SMD PTC fuse
PTSLR1210- 1210 (3225 metric) Low resistance SMD PTC fuse
PTSLR1812- 1812 (4532 metric) Low resistance SMD PTC fuse