Eaton’s Bussmann series Positive Temperature Coefficient (PTC) resettable fuses offer overcurrent protection in a wide variety of applications. They feature a polymer based construction that provides exponentially increasing resistance during fault conditions to form a tripped state which helps protect downstream circuit components from damaging overcurrents. Upon removal of the fault, the PTC resettable fuse will return to a low resistance state and allow for continued operation.
A minimum of two items are required to use the comparison tool.
Something went wrong
Sorry, we can't get that information right now.
Highlight differences
Show only differences
Hide blank features
Eaton's circuit protection portfolio
Eaton features Bussmann™ Series circuit protection products including one-time fuses, accompanying fuse accessories, overvoltage and ESD suppressors, and PTC resettable devices.
Automotive electronic solutions
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.