Eaton’s plugs EuroMag terminal blocks are European style terminal block plugs. They mate with Eaton’s EuroMag headers.
EM2115 EuroMag terminal block data sheet
EM2118 EuroMag terminal block data sheet
EM2413 EuroMag terminal block data sheet
EM2416 EuroMag terminal block data sheet
EM2423 EuroMag terminal block data sheet
EM2443 EuroMag terminal block data sheet
EM2525 EuroMag terminal block data sheet
EM2565 EuroMag terminal block data sheet
EM3105 EuroMag terminal block data sheet
EM3108 EuroMag terminal block data sheet
EM3115 EuroMag terminal block data sheet
EM3118 EuroMag terminal block data sheet
EM3516 EuroMag terminal block data sheet
EM3533 EuroMag terminal block data sheet
EM3543 EuroMag terminal block data sheet
EM3553 EuroMag terminal block data sheet
EM3583 EuroMag terminal block data sheet
Header Eurostyle PCB terminal block | 10 A to 16 A | 300 V | Eaton
Header Eurostyle PCB terminal block
Datasheet | Amps (A) | Voltage (V) | Poles | Center Spacing (mm) | Wire Range | Mates With |
EM2115 | 16 | 300 | 2 to 22 | 5.0 | 12-24 | EM2215 |
EM2118 | 16 | 300 | 2 to 22 | 5.08 | 12-24 | EM2218 |
EM2413 | 10 | 300 | 2 to 12 | 3.5 | 16-26 | EM2201 |
EM2416 | 16 | 300 | 2 to 12 | 7.62 | 12-24 | EM2426 |
EM2423 | 10 | 300 | 2 to 12 | 3.81 | 16-26 | EM2211 |
EM2443 | 10 | 300 | 2 to 12 | 3.81 | 16-24 | EM2211 |
EM2485 | 16 | 300 | 2 to 8 | 5.0 | 14-24 | EM2535 |
EM2525 | 16 | 300 | 2 to 24 | 5.0 | 12-24 | EM2535 |
EM2565 | 16 | 300 | 2 to 24 | 5.08 | 12-24 | EM2575 |
EM3105 | 16 | 300 | 2 to 12 | 5.0 | 12-24 | EM2535 |
EM3108 | 16 | 300 | 2 to 24 | 5.08 | 12-24 | EM2575 |
EM3115 | 16 | 300 | 2 to 24 | 5.0 | 12-24 | EM2215 |
EM3118 | 16 | 300 | 2 to 22 | 5.08 | 12-24 | EM2218 |
EM3516 | 16 | 300 | 2 to 12 | 7.62 | 12-24 | EM3526 |
EM3533 | 10 | 300 | 2 to 14 | 3.5 | 16-26 | EM2221 |
EM3543 | 10 | 300 | 2 to 12 | 3.81 | 16-24 | EM3593 |
EM3553 | 10 | 300 | 2 to 12 | 3.81 | 16-26 | EM3593 |
EM3583 | 10 | 160 | 2 to 12 | 3.81 | 18-20 | EM3593 |
EM5015 | 15 | 300 | 2 to 24 | 5.0 | 16-24 | EM5025 |
EM5035 | 10 | 300 | 2 to 24 | 5.0 | 16-24 | EM5045 |