Eaton’s MDH 6.3 mm x 32 mm ferrule and axial lead, high breaking capacity, high I2t ceramic tube fuses are designed to UL 248-14 and withstand inrush currents resulting from certain transient voltages. This is a RoHS compliant, halogen free, lead free fuse. Order in cartridge fuse format and install into a Bussmann Series fuse holder, block, or fuse clip, or purchase with available axial leads for thru-hole installation.