Eaton’s HCM product line uses pressed powder construction providing a robust high current low EMI inductor ideal for computing and server applications. The HCM product features high current, low EMI, and superior performance with current ratings up to 118 A. The HCM provides a soft rolloff over temperature and superior heat dissipation and low EMI. The HCM product has a maximum operating temperature of +125 °C.
With a wide variety of SMT package sizes from 5 mm to 17 mm and inductance values up to 68 uH, the HCM is ideal for wide range of applications including voltage regulator module (VRM), multi-phase regulators, point-of-load modules, desktop and server VRMs and EVRDs, base station equipment, notebook and laptop regulators and battery power systems.
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.