Eaton’s HB fuse holders are PCB board mounted fuse holders for 5x20 mm ferrule fuses or 1/4" x 1-1/4" fuses available in both horizontal and vertical orientation. The fuse carriers are interchangeable. This is a RoHS compliant fuse accessory.
Catalog Number |
Fuse Holder | Voltage Rating (V) |
Current Rating (A) Agency Approval | ||||
Body Mount | Carrier Size | UL | CSA | VDE | SEMKO | ||
HBH-I | Horizontal | 1⁄4" x 1 1⁄4" | 250 | 16 | 12 | – | 10 |
HBH-M | Horizontal | 5 x 20 mm | 250 | 16 | 12 | – | 10 |
HBV-I | Vertical w/ Stability Pins | 1⁄4" x 1 1⁄4" | 250 | 16 | 12 | 6.3 | 10 |
HBV-M | Vertical w/ Stability Pins | 5 x 20 mm | 250 | 16 | 12 | 6.3 | 10 |
HBW-I | Vertical w/o Stability Pins | 1⁄4" x 1 1⁄4" | 250 | 16 | 12 | 6.3 | 10 |
HBW-M | Vertical w/o Stability Pins | 5 x 20 mm | 250 | 16 | 12 | 6.3 | 10 |
HBH | Horizontal | na | 250 | 16 | 12 | – | 10 |
Support from Eaton
Technical support