JUDODIX is a range of conduit fittings for use with Eaton's CAPRIPLAST and CAPRIFLEX helically wound steel industrial conduit.
Securing on the inner and the outer of the conduit, JUDODIX fittings provide IP66 protection.
Available in nickel-plated brass or stainless steel, JUDODIX fittings offer ISO and Pg, male and female thread options which make these truly flexible fittings.
JUDODIX fittings offer ISO and Pg, male and female thread options which make these truly flexible products.
Material options
Temperature range
Certifications
Size | Male Thread ISO | E | L | C | Flat A | Flat B | Catalogue number |
7 | M12 | 6.0 | 10.0 | 7.5 | 19.0 | 17.0 | CAP339129 |
9 | M16 | 6.0 | 12.5 | 9.0 | 22.0 | 20.0 | CAP339169 |
11 | M20 | 7.0 | 13.0 | 11.5 | 26.0 | 24.0 | CAP339229 |
13 | M20 | 7.0 | 13.0 | 13.5 | 28.0 | 26.0 | CAP339209 |
16 | M25 | 8.0 | 14.0 | 15.0 | 30.0 | 28.0 | CAP339259 |
21 | M25 | 8.0 | 16.5 | 20.0 | 36.0 | 34.0 | CAP339269 |
21 | M32 | 8.0 | 16.5 | 20.0 | 36.0 | 36.0 | CAP339329 |
29 | M32 | 8.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP339339 |
29 | M40 | 10.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP339409 |
36 | M40 | 10.0 | 26.0 | 34.5 | 60.0 | 56.0 | CAP339419 |
36 | M50 | 11.0 | 26.0 | 34.5 | 60.0 | 56.0 | CAP339509 |
48 | M63 | 11.0 | 32.5 | 45.5 | 74.0 | 70.0 | CAP339639 |
3 | M90 | 22.0 | 51.0 | 70.5 | 120.0 | 110.0 | CAP339909 |
Size | Male Thread Pg | E | L | C | Flat A | Flat B | Catalogue number |
7 | Pg7 | 6.0 | 10.0 | 7.5 | 19.0 | 17.0 | CAP330709 |
9 | Pg9 | 6.0 | 12.5 | 9.2 | 22.0 | 20.0 | CAP330909 |
11 | Pg11 | 7.0 | 13.0 | 11.9 | 26.0 | 24.0 | CAP331109 |
13 | Pg13 | 7.0 | 13.0 | 13.5 | 28.0 | 26.0 | CAP331309 |
16 | Pg16 | 8.0 | 14.0 | 15.0 | 30.0 | 28.0 | CAP331609 |
21 | Pg21 | 8.0 | 16.5 | 20.0 | 36.0 | 34.0 | CAP332109 |
29 | Pg29 | 8.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP332909 |
36 | Pg36 | 8.0 | 26.5 | 34.5 | 60.0 | 56.0 | CAP333609 |
48 | Pg48 DIN | 10.0 | 33.0 | 45.0 | 74.0 | 70.0 | CAP334889 |
48 | N°48 NFC | 10.0 | 33.0 | 45.0 | 74.0 | 70.0 | CAP334809 |
3 | 3" | 11.0 | 60.0 | 70.5 | 120.0 | 110.0 | CAP335309 |
4 | 4" | 22.0 | 60.0 | 96.0 | 150.0 | 150.0 | CAP335409 |
Size | Male Thread ISO | E | L | C | Flat A | Flat B | Catalogue number |
7 | M12 | 6.0 | 10.0 | 7.5 | 19.0 | 17.0 | CAP339124 |
9 | M16 | 6.0 | 12.5 | 9.0 | 22.0 | 20.0 | CAP339164 |
11 | M20 | 7.0 | 13.0 | 11.5 | 26.0 | 24.0 | CAP339224 |
13 | M20 | 7.0 | 13.0 | 13.5 | 28.0 | 26.0 | CAP339204 |
16 | M25 | 8.0 | 14.0 | 15.0 | 30.0 | 28.0 | CAP339254 |
21 | M25 | 8.0 | 16.5 | 20.0 | 36.0 | 34.0 | CAP339264 |
21 | M32 | 8.0 | 16.5 | 20.0 | 36.0 | 36.0 | CAP339324 |
29 | M32 | 8.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP339334 |
29 | M40 | 10.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP339404 |
36 | M40 | 10.0 | 26.0 | 34.5 | 60.0 | 56.0 | CAP339414 |
36 | M50 | 11.0 | 26.0 | 34.5 | 60.0 | 56.0 | CAP339504 |
48 | M63 | 11.0 | 32.5 | 45.5 | 74.0 | 70.0 | CAP339634 |
3 | M90 | 22.0 | 51.0 | 70.5 | 120.0 | 110.0 | CAP339904 |
Size | Female Thread ISO | E | L | C | Flat A | Flat B | Catalogue number |
7 | M12 | 6.0 | 10.0 | 7.5 | 19.0 | 17.0 | CAP629124 |
9 | M16 | 6.0 | 12.5 | 9.0 | 22.0 | 20.0 | CAP629164 |
11 | M20 | 7.0 | 13.0 | 11.5 | 26.0 | 24.0 | CAP629224 |
13 | M20 | 7.0 | 13.0 | 13.5 | 28.0 | 26.0 | CAP629204 |
16 | M25 | 8.0 | 14.0 | 15.0 | 30.0 | 28.0 | CAP629254 |
21 | M25 | 8.0 | 16.5 | 20.0 | 36.0 | 34.0 | CAP629264 |
21 | M32 | 8.0 | 16.5 | 20.0 | 36.0 | 36.0 | CAP629324 |
29 | M32 | 8.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP629334 |
29 | M40 | 10.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP629404 |
36 | M40 | 10.0 | 26.0 | 34.5 | 60.0 | 56.0 | CAP629414 |
36 | M50 | 11.0 | 26.0 | 34.5 | 60.0 | 56.0 | CAP629504 |
48 | M63 | 11.0 | 32.5 | 45.5 | 74.0 | 70.0 | CAP629634 |
3 | M90 | 22.0 | 51.0 | 70.5 | 120.0 | 110.0 | CAP629904 |
Size | Male Thread Pg | E | L | C | Flat A | Flat B | Catalogue number |
7 | Pg7 | 6.0 | 10.0 | 7.5 | 19.0 | 17.0 | CAP330704 |
9 | Pg9 | 6.0 | 12.5 | 9.2 | 22.0 | 20.0 | CAP330904 |
11 | Pg11 | 7.0 | 13.0 | 11.9 | 26.0 | 24.0 | CAP331104 |
13 | Pg13 | 7.0 | 13.0 | 13.5 | 28.0 | 26.0 | CAP331304 |
16 | Pg16 | 8.0 | 14.0 | 15.0 | 30.0 | 28.0 | CAP331604 |
21 | Pg21 | 8.0 | 16.5 | 20.0 | 36.0 | 34.0 | CAP332104 |
29 | Pg29 | 8.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP332904 |
36 | Pg36 | 8.0 | 26.5 | 34.5 | 60.0 | 56.0 | CAP333604 |
48 | Pg48 DIN | 10.0 | 33.0 | 45.0 | 74.0 | 70.0 | CAP334884 |
48 | N°48 NFC | 10.0 | 33.0 | 45.0 | 74.0 | 70.0 | CAP334804 |
3 | 3" | 11.0 | 60.0 | 70.5 | 120.0 | 110.0 | CAP335304 |
4 | 4" | 22.0 | 60.0 | 96.0 | 150.0 | 150.0 | CAP335404 |
Size | Female Thread Pg | E | L | C | Flat A | Flat B | Catalogue number |
7 | Pg7 | 6.0 | 10.0 | 7.5 | 19.0 | 17.0 | CAP620704 |
9 | Pg9 | 6.0 | 12.5 | 9.2 | 22.0 | 20.0 | CAP620904 |
11 | Pg11 | 7.0 | 13.0 | 11.9 | 26.0 | 24.0 | CAP621104 |
13 | Pg13 | 7.0 | 13.0 | 13.5 | 28.0 | 26.0 | CAP621304 |
16 | Pg16 | 8.0 | 14.0 | 15.0 | 30.0 | 28.0 | CAP621604 |
21 | Pg21 | 8.0 | 16.5 | 20.0 | 36.0 | 34.0 | CAP622104 |
29 | Pg29 | 10.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP622904 |
36 | Pg36 | 11.0 | 26.5 | 34.5 | 60.0 | 56.0 | CAP623604 |
48 | N°48 NFC | 10.0 | 33.0 | 45.0 | 74.0 | 70.0 | CAP624804 |
Size | Ø C | Catalogue number |
7 | 7.5 | CAP330737 |
9 | 9.0 | CAP330937 |
11 | 11.9 | CAP331137 |
13 | 13.5 | CAP331337 |
16 | 15.0 | CAP331637 |
21 | 20.0 | CAP332137 |
29 | 26.5 | CAP332937 |
36 | 34.5 | CAP333637 |
48 | 45.5 | CAP334837 |
3 | 70.5 | CAP335337 |
4 | 96.0 | CAP335437 |
Size | Ø C | Catalogue number |
7 | 8.0 | CAP330744 |
9 | 9.5 | CAP330944 |
11 | 12.5 | CAP331144 |
13 | 14.5 | CAP331344 |
16 | 16.0 | CAP331644 |
21 | 21.0 | CAP332144 |
29 | 28.5 | CAP332944 |
36 | 37.0 | CAP333644 |
48 | 48.5 | CAP334844 |
Size | Ø C | Catalogue number |
7 | 8.0 | CAP330730 |
9 | 9.5 | CAP330930 |
11 | 12.9 | CAP331130 |
13 | 14.5 | CAP331330 |
16 | 16.0 | CAP331630 |
21 | 21.0 | CAP332130 |
29 | 28.5 | CAP332930 |
36 | 37.0 | CAP333630 |
48 | 48.5 | CAP334830 |