CAPRIPLAST and CAPRIPLAST GS are two ranges of metallic flexible conduits that feature a PVC sleeve.
Both fully meet the needs for cable protection in industrial environments with the CAPRIPLAST GS also offering electromagnetic (EMC) protection for cables that could cause turbulent effects on motors, controllers and welding machines.
Used with suitable connectors including the JUDODIX, they provide a full and reliable conduit solution.
CAPRIPLAST is a metallic conduit with a PVC cover available in galvanised or stainless steel and suited to use together with Eaton's JUDODIX connectors.
Operating temperature
-5°C to +60°C
Compression strength
1 250 N
Ingress protection
IP66
CAPRIPLAST GS is a galvanised steel metallic conduit with a PVC sleeve and a braided steel cover to achieve EMC protection. It is designed to work with Eaton's CAPRIPLAST GS connectors.
Operating temperature
-5°C to +60°C
Compression strength
1 D ≤ 25% at 350 NN
Ingress protection
IP54
Conduit diameter | |||||
Size | External | Internal | Bending radius | Cond. (m) | Catalogue number |
6 | 9.0 | 5.9 | 30.0 | 50 | CAP320600 |
7 | 12.5 | 9.5 | 30.0 | 50 | CAP320700 |
9 | 15.2 | 11.5 | 32.0 | 50 | CAP320900 |
11 | 18.8 | 14.4 | 40.0 | 50 | CAP321100 |
13 | 20.4 | 16.0 | 45.0 | 50 | CAP321300 |
16 | 22.3 | 17.6 | 50.0 | 50 | CAP321600 |
21 | 28.2 | 23.3 | 60.0 | 25 | CAP322100 |
29 | 37.0 | 31.0 | 70.0 | 25 | CAP322900 |
36 | 47.0 | 40.0 | 85.0 | 15 | CAP323600 |
48 | 60.0 | 51.4 | 115.0 | 15 | CAP324800 |
3 | 85.5 | 76.5 | 325.0 | 10 | CAP325300 |
4 | 112.5 | 102.0 | 425.0 | 10 | CAP325400 |
Conduit diameter | |||||
Size | External | Internal | Bending radius | Cond. (m) | Catalogue number |
9 | 15.2 | 11.5 | 32.0 | 50 | CAP320909 |
11 | 18.8 | 14.4 | 40.0 | 50 | CAP321109 |
13 | 20.4 | 16.0 | 45.0 | 50 | CAP321309 |
16 | 22.3 | 17.6 | 50.0 | 50 | CAP321609 |
21 | 28.2 | 23.3 | 60.0 | 25 | CAP322109 |
29 | 37.0 | 31.0 | 70.0 | 25 | CAP322909 |
36 | 47.0 | 40.0 | 85.0 | 15 | CAP323609 |
48 | 60.0 | 51.4 | 115.0 | 15 | CAP324809 |
Conduit diameter | ||||
Size | External | Internal | Bending radius | Catalogue number |
12 | 15.2 | 10.2 | 30.0 | CAP321206 |
16 | 18.2 | 13.0 | 40.0 | CAP321606 |
20 | 22.7 | 16.9 | 45.0 | CAP322006 |
25 | 27.2 | 21.1 | 55.0 | CAP322506 |
32 | 35.2 | 28.1 | 70.0 | CAP323206 |
40 | 45.7 | 37.6 | 80.0 | CAP324006 |
50 | 57.7 | 48.4 | 90.0 | CAP325006 |