The CAPRILOK range offers multiple versions of spiral plastic conduits for various applications, including solutions for dynamic uses, Reinforced for enhanced resistance and specialist Robotic options.
Combined with the CAPRILOK fittings in various styles, it offers a comprehensive and adaptable solution.
Conduit diameter | |||||
Size | External | Internal | Bending radius | Cond. (m) | Catalogue number |
9 | 13.0 | 9.0 | 35.0 | 50 | CAP670997 |
11 | 15.8 | 11.3 | 45.0 | 50 | CAP671197 |
16 | 21.2 | 14.5 | 60.0 | 50 | CAP671697 |
21 | 28.5 | 21.3 | 70.0 | 50 | CAP672197 |
29 | 34.5 | 26.8 | 75.0 | 50 | CAP672997 |
36 | 42.5 | 34.6 | 90.0 | 25 | CAP673697 |
48 | 54.5 | 46.0 | 95.0 | 25 | CAP674897 |
Conduit diameter | |||||
Size | External | Internal | Bending radius | Cond. (m) | Catalogue number |
7 | 10.0 | 6.2 | 15.0 | 50 | CAP670786 |
9 | 13.0 | 9.9 | 25.0 | 50 | CAP670986 |
11 | 15.8 | 11.7 | 30.0 | 50 | CAP671186 |
16 | 21.2 | 16.6 | 35.0 | 50 | CAP671686 |
21 | 28.5 | 21.7 | 45.0 | 50 | CAP672186 |
29 | 34.5 | 27.7 | 55.0 | 25 | CAP672986 |
36 | 42.5 | 35.5 | 60.0 | 25 | CAP673686 |
48 | 54.5 | 46.6 | 70.0 | 25 | CAP674886 |
Conduit diameter | |||||
Size | External | Internal | Bending radius | Cond. (m) | Catalogue number |
9 | 13.0 | 9.4 | 25.0 | 50 | CAP670937 |
11 | 15.8 | 11.7 | 35.0 | 50 | CAP671137 |
16 | 21.2 | 16.6 | 45.0 | 50 | CAP671637 |
21 | 28.5 | 21.7 | 50.0 | 50 | CAP672137 |
29 | 34.5 | 27.7 | 60.0 | 50 | CAP672937 |
36 | 42.5 | 35.1 | 65.0 | 25 | CAP673637 |
48 | 54.5 | 46.6 | 75.0 | 25 | CAP674837 |