Special features
UV resistant self-extinguishing
Material
Black PVC
Static operating temperature
-5 °C to +70 °C

Simple and cost-effective, ideal for conventional industrial applications

Simple and cost-effective, the CAPRISOUPLE range offers a perfect IP66 solution for all types of conventional industrial applications.

  • Black RAL 9005
  • Strength compression: D ≤ 25% with 350 N
  • UL94 VO
  • IP66
  • Applications: conventional industries
Manufacturing plant industrial robot

Cable types

Protection category

Discover Eaton's full range of plastic conduit

Eaton's range of plastic conduit includes the entry-level, cost-effective CAPRISOUPLE for conventional industrial applications and two versions of the CAPRILOK: the Standard that encompasses flexibility and strength for industrial, harsh mechanical, rail environments and more and the rugged option that offers additional crush resistance and specialised options including for robotic processes.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
Specifications

CAPRISOUPLE plastic conduit - Ordering information

  Conduit diameter      
Size External Internal Bending radius Cond. (m) Catalogue number
8 12.0 8.0 60 25 CAP320805
10 14.7 10.0 80 25 CAP320905
12 16.4 12.0 82 25 CAP321205
14 18.9 14.0 104 25 CAP321105
16 20.7 16.0 108 25 CAP321305
18 22.5 18.0 124 25 CAP321605
22 27.7 22.0 175 25 CAP322105
28 33.5 28.0 220 25 CAP322805
30 36.0 30.0 248 25 CAP322905
35 41.0 35.0 284 25 CAP323505
40 46.4 40.0 360 25 CAP323605
50 57.2 50.0 487 25 CAP324805

Looking for fittings?

Download Links
Download document () of 20
X
Download Close