Eaton's wide range of conduit accessories makes for hassle-free installation and ongoing reliability.
Options in the range include elbows, couplers, locknuts and washers applicable for industrial applications from conventional to severe.
Male thread | Female thread | A | C | E | H | L | Catalogue Number |
Pg9 | Pg9 | 19.0 | 12.5 | 6.0 | 28.0 | 21.5 | CAP630009 |
Pg11 | Pg11 | 22.0 | 15.0 | 6.0 | 32.0 | 28.0 | CAP630011 |
Pg13 | Pg13 | 24.0 | 17.0 | 6.5 | 34.0 | 30.5 | CAP630013 |
Pg16 | Pg16 | 27.0 | 18.5 | 6.5 | 37.0 | 32.5 | CAP630016 |
Pg21 | Pg21 | 33.0 | 24.0 | 7.0 | 45.0 | 38.5 | CAP630021 |
Pg29 | Pg29 | 44.0 | 30.0 | 8.0 | 56.5 | 46.0 | CAP630029 |
ISO M/F A |
Width B |
Across Flats C |
Diameter D |
Catalogue Number |
16 | 22.5 | 20.0 | 22.0 | CAP681664 |
20 | 25.0 | 24.0 | 26.4 | CAP682064 |
25 | 30.0 | 29.0 | 31.9 | CAP682564 |
32 | 32.5 | 35.0 | 38.5 | CAP683264 |
40 | 34.0 | 48.0 | 53.0 | CAP684064 |
50 | 38.0 | 58.0 | 63.8 | CAP685064 |
63 | 45.0 | 70.0 | 77.0 | CAP686364 |
75 | 45.0 | 84.0 | 93.0 | CAP687564 |
ISO M/F A / C |
B | D | E | F | G | Catalogue Number |
16 | 10.0 | 11.0 | 12.0 | 31.0 | 38.0 | CAP630017 |
20 | 13.0 | 13.0 | 15.8 | 35.0 | 46.0 | CAP630020 |
25 | 14.0 | 16.0 | 20.4 | 43.8 | 55.8 | CAP630025 |
32 | 15.0 | 16.0 | 27.0 | 53.6 | 66.6 | CAP630032 |
40 | 18.0 | 17.0 | 34.6 | 67.0 | 80.4 | CAP630040 |
50 | 18.0 | 18.0 | 44.5 | 80.5 | 99.0 | CAP630050 |
ISO | A | E | Order unit | Catalogue number |
10 | 12.0 | 2.5 | 20 | CAP221094 |
12 | 23.0 | 3.0 | 20 | CAP221294 |
16 | 29.0 | 4.0 | 20 | CAP221694 |
20 | 35.0 | 4.0 | 20 | CAP222094 |
25 | 44.0 | 4.5 | 20 | CAP222594 |
32 | 60.0 | 4.8 | 10 | CAP223294 |
40 | 69.0 | 5.0 | 10 | CAP224094 |
50 | 87.0 | 6.5 | 1 | CAP225094 |
63 | 103.0 | 6.5 | 1 | CAP226394 |
75 | 104.0 | 8.0 | 1 | CAP227594 |
90 | 122.0 | 8.0 | 1 | CAP229094 |
110 | 132.0 | 9.0 | 1 | CAP221104 |
Pg thread
Pg | A | E | Order unit | Catalogue number |
Pg7 | 15.0 | 3.0 | 20 | CAP280704 |
Pg9 | 18.0 | 3.0 | 20 | CAP280904 |
Pg11 | 21.0 | 3.0 | 20 | CAP281104 |
Pg13 | 23.0 | 3.0 | 20 | CAP281304 |
Pg16 | 26.0 | 3.0 | 20 | CAP281604 |
Pg21 | 32.0 | 3.5 | 20 | CAP282104 |
Pg29 | 41.0 | 4.0 | 10 | CAP282904 |
Pg36 | 51.0 | 5.0 | 10 | CAP283604 |
Pg42 | 58.0 | 5.0 | 1 | CAP284204 |
Pg48 | 64.0 | 6.0 | 1 | CAP284884 |
N°48 NFC | 64.0 | 6.0 | 1 | CAP284804 |
ISO | A | E | Order unit | Catalogue number |
12 | 18.0 | 4.5 | 20 | CAP261203 |
16 | 22.0 | 5.0 | 20 | CAP261603 |
20 | 26.0 | 5.5 | 20 | CAP262003 |
25 | 32.0 | 6.0 | 20 | CAP262503 |
32 | 41.0 | 7.0 | 10 | CAP263203 |
40 | 50.0 | 8.0 | 1 | CAP264003 |
50 | 60.0 | 8.0 | 1 | CAP265003 |
63 | 75.0 | 9.0 | 1 | CAP266303 |
Pg thread
Pg | A | E | Order unit | Catalogue number |
Pg7 | 15.0 | 4.5 | 20 | CAP260760 |
Pg9 | 19.0 | 4.5 | 20 | CAP260960 |
Pg11 | 22.0 | 5.0 | 20 | CAP261160 |
Pg13 | 24.0 | 5.5 | 20 | CAP261360 |
Pg16 | 27.0 | 6.0 | 20 | CAP261660 |
Pg21 | 32.0 | 6.5 | 20 | CAP262160 |
Pg29 | 41.0 | 7.5 | 10 | CAP262960 |
Pg36 | 54.0 | 9.0 | 10 | CAP263660 |
Pg42 | 60.0 | 9.0 | 1 | CAP264260 |
Pg48 | 67.0 | 9.5 | 1 | CAP264860 |
N°48 NFC | 67.0 | 9.5 | 1 | CAP264879 |
Thread size | Diam. A | Diam. B | Thickness e | Order unit | Catalogue number |
M10 | 15.0 | 10.0 | 1.2 | 20 | CAP221045 |
M12 | 18.0 | 12.0 | 1.2 | 20 | CAP221245 |
M16 | 22.0 | 16.0 | 1.2 | 20 | CAP221645 |
M20 | 27.0 | 20.0 | 1.2 | 20 | CAP222045 |
M25 | 35.0 | 25.0 | 1.5 | 20 | CAP222545 |
M32 | 43.0 | 32.0 | 1.5 | 10 | CAP223245 |
M40 | 55.0 | 40.0 | 1.5 | 10 | CAP224045 |
M50 | 69.0 | 50.0 | 1.5 | 1 | CAP225045 |
M63 | 82.0 | 63.0 | 2.0 | 1 | CAP226345 |
M75 | 94.0 | 75.0 | 2.0 | 1 | CAP227545 |
M90 | 110.0 | 90.0 | 2.0 | 1 | CAP229045 |
M110 | 130.0 | 110.0 | 2.0 | 1 | CAP221145 |
Pg thread
Thread size | Diam. A | Diam. B | Thickness e | Order unit | Catalogue number |
Pg7 | 17.0 | 12.5 | 1.5 | 20 | CAP240750 |
Pg9 | 21.0 | 15.2 | 1.5 | 20 | CAP240950 |
Pg11 | 25.0 | 18.9 | 1.5 | 20 | CAP241150 |
Pg13 | 27.0 | 20.4 | 1.5 | 20 | CAP241350 |
Pg16 | 31.0 | 22.5 | 1.5 | 20 | CAP241650 |
Pg21 | 39.0 | 28.3 | 1.5 | 20 | CAP242150 |
Pg29 | 50.0 | 37.0 | 1.5 | 10 | CAP242950 |
Pg36 | 64.0 | 47.0 | 1.5 | 10 | CAP243650 |
Pg42 | 73.0 | 54.0 | 1.5 | 1 | CAP244250 |
Pg48 | 79.0 | 60.0 | 2.0 | 1 | CAP244850 |
N°48 NFC | 79.0 | 60.0 | 2.0 | 1 | CAP244850 |
G 2" 1/2 | 94.0 | 75.2 | 2.0 | 1 | CAP245050 |
G 3" | 107.0 | 87.9 | 2.0 | 1 | CAP246050 |
G 4" | 133.0 | 113.0 | 2.0 | 1 | CAP248050 |
Thread size | Diam. A | Diam. B | Thickness e | Order unit | Catalogue number |
M10 | 15.0 | 9.0 | 1.2 | 20 | CAP221049 |
M12 | 18.0 | 11.0 | 1.2 | 20 | CAP221249 |
M16 | 22.0 | 15.0 | 1.2 | 20 | CAP221649 |
M20 | 25.0 | 19.0 | 1.2 | 20 | CAP222049 |
M25 | 30.0 | 24.0 | 1.5 | 20 | CAP222549 |
M32 | 37.0 | 31.0 | 1.5 | 10 | CAP223249 |
M40 | 44.0 | 38.5 | 1.5 | 10 | CAP224049 |
M50 | 55.0 | 49.0 | 1.5 | 1 | CAP225049 |
M63 | 70.0 | 62.0 | 2.0 | 1 | CAP226349 |
M75 | 90.0 | 73.0 | 2.0 | 1 | CAP227549 |
M90 | 106.0 | 88.0 | 2.0 | 1 | CAP229049 |
M110 | 126.0 | 108.0 | 2.0 | 1 | CAP221149 |
Pg thread
Thread size | Diam. A | Diam. B | Thickness e | Order unit | Catalogue number |
Pg7 | 17.0 | 11.3 | 1.2 | 20 | CAP240749 |
Pg9 | 21.0 | 13.9 | 1.2 | 20 | CAP240949 |
Pg11 | 24.0 | 17.1 | 1.2 | 20 | CAP241149 |
Pg13 | 27.0 | 19.0 | 1.2 | 20 | CAP241349 |
Pg16 | 30.0 | 21.0 | 1.2 | 20 | CAP241649 |
Pg21 | 35.0 | 26.6 | 1.2 | 20 | CAP242149 |
Pg29 | 45.0 | 35.2 | 1.2 | 20 | CAP242949 |
Pg36 | 60.0 | 45.2 | 1.2 | 20 | CAP243649 |
Pg42 | 65.0 | 52.1 | 1.2 | 1 | CAP244249 |
Pg48 | 71.0 | 57.7 | 1.2 | 1 | CAP244849 |
N°48 NFC | 71.0 | 57.7 | 1.2 | 1 | CAP244849 |
G 2" 1/2 | 90.0 | 73.0 | 1.2 | 1 | CAP244949 |
G 3" | 109.0 | 85.0 | 1.2 | 1 | CAP246049 |
G 4" | 136.0 | 110.0 | 1.2 | 1 | CAP248049 |