Metered Outlet rack PDUs allow you to measure power consumption at the outlet level, gain Level 3 power usage effectiveness (PUE), and to perform accurate department and customer billing. Metered Outlet models are the perfect solution for anyone requiring the benefits of outlet level monitoring without needing to control individual outlets.
伊顿 G3 高级监测型 ePDU —技术指标 |
||||
---|---|---|---|---|
产品快照 |
||||
频率 | 50 Hz | |||
Power Range | 2.4 kW–15 kW | |||
额定电压 | 200–400 V | |||
UPS型号 | ||||
零件号码 | 型号 | Function |
输入连接 | 输出连接 |
高级监控型 G3 |
||||
Usually in stock |
||||
EMOB03 | EMOB03 | MO | C14 | (16) C13 |
EMOB04 | EMOB04 | MO | 309–16 A | (20) C13, (4) C19 |
EMOB05 | EMOB05 | MO | 309–32 A | (20) C13, (4) C19 |
EMOB20 | EMOB20 | MO | 309–16 A 3Ph | (21) C13, (3) C19 |
EMOB22 | EMOB22 | MO | C20 | (20) C13, (4) C19 |
EMO115-10 | EMO115-10 | MO | C20 | (21) C13 Outlet grip, (3) C19 Outlet grip |
Support from Eaton