ePDU G3 Metered Input models allow metering to the branch and phase level for effective load balancing, with no switching. Models include IEC Class 1 (1%) billing grade accuracy, an advanced hot-swap meter with LCD pixel display showing V, W, A and kWh, and the ability to daisy chain 8 ePDUs to share the same network connection and IP address.
The Eaton Environmental Monitoring Probe (EMP) Gen 2 adds temperature, humidity and dry-contact monitoring for rack PDUs as well as the ability to daisy-chain them (up to 3 per host).
伊顿 G3 监测型 ePDU —技术指标 |
||||
---|---|---|---|---|
产品快照 |
||||
频率 | 50 Hz | |||
Power Range | 2.4 kW–15 kW | |||
额定电压 | 200–400 V | |||
UPS型号 | ||||
零件号码 | 型号 | Function |
输入连接 | 输出连接 |
监控型 G3 | ||||
Usually in stock | ||||
EMIB00 | EMIB00 | MI | 309-16A 3Ph | (36) C13, (6) C19 |
EMIB03 | EMIB03 | MI | C14 | (16) C13 |
EMIB04 | EMIB04 | MI | 309-16A | (20) C13, (4) C19 |
EMIB05 | EMIB05 | MI | 309-32A | (20) C13, (4) C19 |
EMIB06 | EMIB06 | MI | 309-32A | (12) C13, (4) C19 |
EMIB07 | EMIB07 | MI | 309-32A 3Ph | (6) C13, (12) C19 |
EMIB08 | EMIB08 | MI | 309-32A | (36) C13, (6) C19 |
EMIB09 | EMIB09 | MI | C20 | (18) C13, (2) C19 |
EMIB10 | EMIB10 | MI | 309-16A | (18) C13, (2) C19 |
EMIB11 | EMIB11 | MI | 309-32A 3Ph | (6) C19 |
EMIB12 | EMIB12 | MI | 309-32A 3Ph | (12) C13, (12) C19 |
EMIB34 | EMIB34 | MI | 309-32A 3Ph | (30) C13, (12) C19 |
EMI103-10 | EMI103-10 | MI | L6-20P, C20 | (18) C13 Outlet grip, (2) C19 Outlet grip |
9001-22268XE1 | EMI07G-E | MI | C20 | (8) C13 Outlet grip |
9001-22138XE1 | EMI01G-E | MI | C20 | (18) C13 Outlet grip, (2) C19 Outlet grip |
9001-22139XE1 | EMI02G-E | MI | 309-332P6W | (36) C13 Outlet grip, (6) C19 Outlet grip |