The 9355 Marine UPS is a family of efficient online double-conversion marine UPS that provides users with 8–40 kVA output capacity and a three-input and three-output configuration. This family of reliable UPSs is used on ships or offshore platforms to protect IT infrastructure in applications such as emergency lighting systems, emergency public address systems, computer and communication systems, and ship automation control systems.
伊顿 9355 船用型 UPS—技术指标 |
|
---|---|
产品快照 |
|
功率等级 |
8–40 kVA |
额定电压 |
380–400–415 V |
频率 |
50 / 60 Hz |
配置 | Tower |
UPS型号 | |
Eaton 9355 船用型 UPS | |
Eaton 9355 Marine (8-40 kVA) Specifications |