KnowledgeSearch

NPL100CL 304SS

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, 304 stainless steel, 1" x CLOSE

NPL100CL 304SS - Bussmann 系列低压英标 BS88 熔断器

常用规格

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL100CL 304SS
Product Weight
0.14 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
1" x CLOSE
Material
304 stainless steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.