Certifications and compliances

NEC and CEC

  • UL and cUL Listed for select models – download catalog pages in resource section for full details

Design features

  • Sealing locknuts designed for use with raintight, watertight and oiltight enclosures, NEMA 2, 3, 3R, 4 and 12
  • Sealing locknuts can be used with either sheet metal or standard cast metal boxes
  • Rigid conduit nipples feature NPT threads with end cap on each end
  • Rigid conduit nipples available from close to 12” to suit customer applications
  • Push plugs and snap-in blanks are used to plug knockouts in steel boxes and enclosures
  • Reducers have smooth pulling surface to protect conductors
  • Plugs are available with recessed or square heads and feature clean, tapered threads