KnowledgeSearch

NPL100200 316SS

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, 316 stainless steel, 1" x 2"

NPL100200 316SS - 4-11/16 Inch Steel Square Outlet Boxes, Covers, Extension Rings

常用规格

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL100200 316SS
Product Weight
0.228 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
1" x 2"
Material
316 stainless steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.