15.5CAV7E

VT fuse-link, medium voltage, 7 A, AC 15.5 kV, 327 x 41.3 mm, back-up, IEC, US, 7E
15.5CAV7E - Bussmann 系列中高压辅助变压器用熔断器

常用规格

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
15.5CAV7E
Product Length/Depth
327 mm
Product Height
41.3 mm
Product Width
41.3 mm
Product Weight
900 g
Certifications
IEC60282-1

产品规格

Type
fuse
Application
Protection of auxiliary transformers
Amperage Rating
7 A
Fuse indicator
Non Indicating
Fuse size
327 x 41.3 mm
Response time
7E
Breaking capacity
80 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Release characteristic
E
Standard
IEC
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Barrels
1
Construction type
Bolt-on
Fuse shape
Cylindrical
Resistance
0.38 ohms
Interrupt rating
80 kAIC
Connection
Ferrule end x ferrule end
Construction size
327 x 41.3 mm
Voltage rating
15.5 kV
Fuse type
CAV
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.