15.5CAV5E

Eaton Bussmann series medium auxiliary fuse, VT fuse-link, medium voltage, 5 A, AC 15.5 kV, 327 x 41.3 mm, back-up, IEC, UL, 5E, Protect of auxiliary trans, 5 A, 5E, 80K A Breaking Cap, Inst Air, Back-up, E, IEC, AC, Class back-up
15.5CAV5E - Bussmann 系列中高压辅助变压器用熔断器

常用规格

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
15.5CAV5E
Product Length/Depth
328 mm
Product Height
41 mm
Product Width
41 mm
Product Weight
980 g
Certifications
IEC60282-1

产品规格

Type
fuse
Application
Protection of auxiliary transformers
Amperage Rating
5 A
Fuse indicator
Non Indicating
Fuse size
327 x 41.3 mm
327 x 41 mm
Response time
5E
Breaking capacity
80 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Release characteristic
E
Standard
IEC
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Barrels
1
Construction type
Bolt-on
Fuse shape
Cylindrical
Fuse diameter
41 mm
Resistance
0.66 ohms
Interrupt rating
80 kAIC
Connection
Ferrule end x ferrule end
Construction size
327 x 41.3 mm
327 x 41 mm
Packaging type
Standard
Quantity
1
Voltage rating
15.5 kV
Fuse type
CAV
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.