12VTDNN0.62

VT fuse-link, medium voltage, 0.62 A, AC 12 kV, 197 x 22.2 mm, back-up, BS, IEC
12VTDNN0.62 - Bussmann 系列中高压辅助变压器用熔断器

常用规格

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
12VTDNN0.62
Product Length/Depth
197 mm
Product Height
22.2 mm
Product Width
22.2 mm
Product Weight
0.001 g
Certifications
IEC60282-1
KEMA

产品规格

Type
fuse
Application
voltage and auxiliary transformers
Amperage Rating
0.62 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Release characteristic
Other
Standard
British Standard
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse shape
Cylindrical
Construction size
197 x 22.2 mm
Voltage rating
1.2 kV
Fuse type
VTDN
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.