12OMDNU3.15

VT fuse-link, medium voltage, 3.15 A, AC 12 kV, 203 x 25.4 mm, back-up, BS, IEC
12OMDNU3.15 - Bussmann 系列中高压辅助变压器用熔断器

常用规格

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
12OMDNU3.15
Product Length/Depth
203 mm
Product Height
25.4 mm
Product Width
25.4 mm
Product Weight
266 g
Certifications
BS
IEC

产品规格

Type
fuse
Application
Protection of auxiliary transformers
Amperage Rating
3.15 A
Fuse size
203 x 25.4 mm
Installation technique
Oil
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Release characteristic
Other
Standard
British Standard
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse shape
Cylindrical
Interrupt rating
40 kAIC
Construction size
203 x 25.4 mm
Voltage rating
1.2 kV
Fuse type
OMDN
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.