The 800Vac recombiner switchboard offering provides a solution to meet the large-scale commercial and utility sized solar project requirements by integrating fuse protection and disconnect all within one enclosure. Chrome or Firefox browser is required to launch the experience. Screen resolutions with a 16:9 aspect ratio (example 1920x1080) are needed for full-screen interaction.