车辆离合器

Clutch installation kits

When the transmission is pulled to replace the clutch, replacing the clutch-related wear components at the same time can save you the cost of having to pull the transmission again. 

An Eaton Clutch Installation Kit has all the parts and instructions you need for longer clutch life, smoother shifts and less wear on your transmission.

Content
100% genuine Eaton
Extend Clutch Life
When you replace wear parts with a new clutch
Peace of mind
Backed by Roadranger support

核心功能

  • Input shaft design engineered to eliminate idle gear rattle.
  • Shift tower & clutch housing gaskets – includes beaded surface to eliminate leak paths. The clutch housing gasket is compatible with both Fuller’s patented “Forced Lube” system and standard configuration transmissions.
  • Includes front bearing cover engineered for smoother clutch brake surface with oil return grooves on the input shaft for maximum lube retention.
  • Many kits contain long life flywheel pilot bearing with high temperature grease and Viton™ seals to resist the temperatures of today’s hotter running engines.
  • Some kits include the cross shaft bushings for improved throw-out bearing life, smoother shifting, easier operation and protection against costly clutch housing repairs or replacements.
  • More parts for the money priced well below the sum of the components.
  • Each kit contains genuine Eaton components to make your clutch replacement a complete job.

Receive an additional year of warranty coverage on an EverTough clutch with the use of a Genuine Eaton Clutch Installaton kit. 

An Eaton clutch installation kit has all the parts and instructions you need for longer clutch life, smoother shifts, and less wear on your transmission. 

*Registration is required to receive the additional year of clutch warranty coverage. Refer to Roadranger document TCWY0760 for registration instructions. 

productfamily.specification

RT & FR Series Transmissions   

Kit Contents & Quantities

Clutch Release Shaft Bushings
(if required)
4
Front Bearing Cover Gasket 1
Input Shaft Snap Ring (Outer) 1
Input Shaft Snap Ring (Inner) 1
Shift Lever Tower Gasket 1
Front Bearing Cover 1
Clutch Housing Gasket 1
Input Shaft Bearing 1
Pilot Bearing 1
Input Shaft Assembly 1
Clutch Brake 1
Clutch Release Fork 1
Fasteners (Hydraulic CLT Release)
(if required)
2

Clutch Installation kit part numbers

Application Kit # Includes Input Shaft #
RT Series K-2468 23566
RT Series – Severe Duty
(designed for PTO applications)
K-3762 23566
RT Series with 14 Spline Input Shaft K-3768 4304841
RT Series with Hydraulic Clutch Release K-4125 23566
RT Series with Mack® style Pilot Bearing K-3599 23566
RT Series with Hydraulic Clutch Release / Severe Duty (PTO applications) K-4339 23566
RT Series – 1.75” Input Shaft K-4264 4304357
FR Series K-3600 4304633
FR Series with Mack® style Pilot Bearing K-3601 4304633
FR Series with Original Design (4302315) Input Shaft K-3602 4302315
FR Series with Hydraulic Clutch Release K-4124 4304633
FR Series – 1.75” Input Shaft K-4263 4304041

UltraShift PLUS Series 

Kit Number                Includes Input Shaft #

K-4145                        4308011

Kit Contents & Quantities

Input Shaft Snap Ring (Outer) 1
Input Shaft Snap Ring (Inner) 1
Front Bearing Cover 1
Clutch Housing Gasket 1
Input Shaft Bearing 1
Pilot Bearing 1
Input Shaft Assembly 1
Cross-Shaft Assembly 1
Seal Kit 1

Lightning Series 

Kit Number                Includes Input Shaft #

K-3764                        4305624

Kit Contents & Quantities

Piston Pump 1
Eccentric Pump 1
Input Shaft 1
Input Shaft Bearing 1
Shim Kit 1
Front Bearing Cover Assembly 1
Set Screw for Pump 1
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close