Vibration isolation mounts

Vibration mounts are used to keep mechanical and electrical equipment from transmitting shock, vibration, and noise to the building. Some examples of the types of machines that use vibration mounts include switchgear, transformers, boilers, cooling towers, and compressors.

  • Seismically rated
  • Available in a wide range of sizes and configurations
  • Custom sizes are available for any type of equipment
  • Available in OSHPD pre-approved design
  • All OS Type isolator/restraints feature large diameter springs with O.D. not less than 80% of rated deflection height
  • Available in multi-spring low profile design
  • Multiple equipment attachment options
  • Light duty mounts available for more economical designs

Why is vibration isolation such a critical issue?

Without good vibration control, expensive equipment may fail faster, produce inaccurate results, and even make noise. In addition to vibration caused by motors, fans, and other equipment, some installations may suffer from seismic activity that can create acute and damaging levels of vibration. If frequencies of vibration are allowed to pass into the structure, they may cause significant damage to the building and surrounding systems.

The importance of vibration isolation efficiency

Reduction of vibration does more than just eliminate a nuisance; it can also help prevent a variety of problems, such as:

  • Loosening of bolts, screws, and other fixtures: Facilities that neglect vibration control may spend more time and money on typical maintenance.
  • Disruption of or damage to sensitive equipment: Sensitive equipment may produce inaccurate results and fail faster when subjected to uncontrolled vibration.
  • Production losses and energy inefficiencies: Equipment subject to vibrations may have to work harder and may fail more rapidly, resulting in more energy consumption and extra downtime.
productfamily.specification

Product line overview and specifications

Vibration isolation mounts are used to help minimize or prevent noise and vibration from transferring between equipment and floor or solid support structure.  Typical applications include air handling units, air conditioners, compressors, pumps, machine tools, motors, business machines, transformers, furnaces, etc.

For more information, visit resources to view or download the Seismic Mechanical, Electrical and Plumbing catalog.

 

RM and RM-D neoprene mounts

  • RM used for 1/4" (6.3mm) deflection
  • RM-D used for 1/2" (12.7mm) deflection
  • Available in various mounting sizes and maximum load capacities
  • Available in various colors

 

RQ and RQD types - neoprene mount with Integrak seismic restraints

  • Use for support of light equipment or framed light equipment while preventing transfer of vibration to structure

OS type - steel spring isolator / restraint 

  • Use to support and isolation of vibrations between equipment or frame mounted equipment and the floor or supporting structure.
  • Neoprene pad 1/4” (6.3mm) thick under spring 
  • Many OS types include inner springs for compact support of heavy loads
  • OSE feature clustered springs or lower profile support of heavy loads 

JQ type - isolator / restraints

  • Use to support and isolation of vibrations between equipment or frame mounted equipment and the floor or supporting structure
  • Pre-approved for state of California health care projects (OSHPD)
  • California Pre-Approved Seismic Protection OPA-0070
  • Neoprene pad 1/4” (6.3mm) thick under spring regardless of style
  • Housings are hot dip galvanized with zinc plated hardware
  • Springs are zinc plated or powder coated

JQ-TQN type - top quality neoprene isolator / restraints

  • Use for support of light equipment or framed equipment and isolation with a cushion to prevent vibration transference to structure
  • Pre-approved for State of California Health Care projects (OSHPD)
  • California Pre-Approved Seismic Protection OPA-0070
  • Housings are hot dip galvanized with zinc plated hardware

 

productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close